1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-type T33MOZ Tip

T-type T33MOZ Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide insert for T-type that can perform shoulder processing.
Compatible models: New Nice Cut / Skat Cut
[Applications]It is used for shoulder processing.

Specification

●Q'ty Per Pack(piece):12
●Compatible Model:New Nice Cut/Skat Cut
●Materials:Cermet
Part Number
T33MOZ-NK1010
T33MOZ-NK2001
T33MOZ-NK2020
T33MOZ-NK3030
T33MOZ-NK6060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Coating Y/N Coating Type Material Details Edge Shape Trusco Code

฿ 397.22

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) -NANon-CoatedCarbide K10 typeSharp edge796-8388

฿ 461.00

FJG CHAMFERING CUTTERS 12 Piece(s) 1 Day(s) general steel[○] / Cast Iron[○]NANon-CoatedCermetHoning Edge-

฿ 397.22

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]NANon-CoatedCarbide M20 typeHoning Edge796-8396

฿ 706.00

FJG CHAMFERING CUTTERS 12 Piece(s) 1 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]AvailableTiNCarbide M20 typeHoning Edge-

฿ 719.55

FJG CHAMFERING CUTTERS 12 Piece(s) 5 Day(s) Stainless Steel[○]AvailableTiAlNCarbide M20 typeHoning Edge796-8418

Loading...

  1. 1
 

Basic Information

Number Contained In A Packet(Piece) 12 Number of operating corners 6