1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aero Mill (Positive Type) / Kame Cutter / Tip For Nice Corner F3

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aero Mill (Positive Type) / Kame Cutter / Tip For Nice Corner F3
  • Aero Mill (Positive Type) / Kame Cutter / Tip For Nice Corner F3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 580.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip materials are cermet / K10 class carbide / M20 class carbide / micro grain carbide.

 
Part Number
S3H3GNZ-NK1010
S3H3GNZ-NK9090
S3H3MNZ-AC15D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Coating Y/N Coating Type Material Details Edge Shape

฿ 701.39

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge

฿ 795.52

FJG CHAMFERING CUTTERS 12 Piece(s) 5 Day(s) Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge

฿ 580.23

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) Stainless Steel[○]AvailableAlCrNFine-particle carbideHoning Edge

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Number Contained In A Packet(Piece) 12 Number of operating corners 4