(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tip materials are cermet / K10 class carbide / M20 class carbide / micro grain carbide.
Part Number |
---|
S32MOZ-AC15T |
S32MOZ-NK1010 |
S32MOZ-NK2001 |
S32MOZ-NK2020 |
S32MOZ-NK2050 |
S32MOZ-NK3030 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Coating Y/N | Coating Type | Material Details | Edge Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,200.00 | CHAMFERING CUTTERS | 1 Pack(s) | 12 Pieces Per Package | 15 Day(s) | Stainless Steel[○] | Available | AlCrN | Fine-particle carbide | Honing Edge | ||
฿ 300.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 12 Day(s) | - | NA | Non-Coated | Carbide K10 type | Sharp edge | |||
฿ 300.00 | CHAMFERING CUTTERS | 12 Piece(s) | 10 Day(s) | general steel[○] / Cast Iron[○] | NA | Non-Coated | Cermet | Honing Edge | |||
฿ 300.00 | CHAMFERING CUTTERS | 12 Piece(s) | 12 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | Carbide M20 type | Honing Edge | |||
฿ 289.00 | CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | general steel[○] / Cast Iron[○] | NA | Non-Coated | Cermet | Honing Edge | |||
฿ 569.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 10 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | TiN | Carbide M20 type | Honing Edge |
Loading...
Application | Chamfering/Horizontal / Round Chamfer | Number Contained In A Packet(Piece) | 12 | Number of operating corners | 8 |
---|
How can we improve?
How can we improve?