1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Cut For (M8-M30) / For Birdy Cut Tip

Eagle Cut For (M8-M30) / For Birdy Cut Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An indexable insert that can perform counterbore.
Compatible models: Eaglecut (M8 to M30) / Birdiecut

 
Part Number
XS22MNX-M8-NK2020
XS22MNX-M8-NK6060
XS22MNX-M10-NK2020
XS22MNX-M10-NK6060
XS22MNX-M12-NK2020
XS22MNX-M12-NK6060
XS32MNX-M14-NK2020
XS32MNX-M14-NK6060
XS32MNX-M16-NK2020
XS32MNX-M16-NK6060
XS42MNX-M18-NK2020
XS42MNX-M18-NK6060
XS42MNX-M20-NK2020
XS42MNX-M20-NK6060
XS42MNX-M22-NK2020
XS42MNX-M22-NK6060
XS53MNX-M24-NK2020
XS53MNX-M24-NK6060
XS53MNX-M27-NK2020
XS53MNX-M27-NK6060
XS53MNX-M30-NK2020
XS53MNX-M30-NK6060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoating Y/N Coating Type φd
(mm)
T
(mm)
Trusco Code C
(mm)
R

฿ 310.75

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated2.52.38796-95976.350.4

฿ 503.64

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN2.52.38796-96016.350.4

฿ 310.75

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated3.42.38796-95547.9380.4

฿ 503.64

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN3.42.38796-95627.9380.4

฿ 310.75

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated3.42.38-7.9380.4

฿ 503.64

FJG CHAMFERING CUTTERS 12 Piece(s) 19 Day(s) AvailableTiAlN3.42.38-7.9380.4

฿ 321.03

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated4.43.18796-96199.5250.8

฿ 513.89

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN4.43.18796-96279.5250.8

฿ 321.03

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated4.43.18796-96359.5250.8

฿ 513.89

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN4.43.18796-96439.5250.8

฿ 357.31

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.53.18796-965112.70.8

฿ 530.18

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN5.53.18796-966012.70.8

฿ 357.31

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.53.18796-967812.70.8

฿ 530.18

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN5.53.18796-968612.70.8

฿ 357.31

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.53.18796-969412.70.8

฿ 530.18

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) AvailableTiAlN5.53.18796-970812.70.8

฿ 507.26

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.54.76796-971615.8750.8

฿ 686.37

REPLACEABLE BLADE/TIPS/BLADES 12 Piece(s) 8 Day(s) AvailableTiAlN5.54.76796-972415.8750.8

฿ 507.26

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.54.76796-973215.8750.8

฿ 686.37

REPLACEABLE BLADE/TIPS/BLADES 12 Piece(s) 8 Day(s) AvailableTiAlN5.54.76796-974115.8750.8

฿ 507.26

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) NANon-Coated5.54.76796-975915.8750.8

฿ 686.37

REPLACEABLE BLADE/TIPS/BLADES 12 Piece(s) 8 Day(s) AvailableTiAlN5.54.76796-976715.8750.8

Loading...

  1. 1

Basic Information

Application Hole Chamfer work material general steel / Stainless Steel / Cast Iron Material Details Carbide M20 type
Number Contained In A Packet(Piece) 12 Number of operating corners 4