(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Ryanmencut-R and Mini-R.
Compatible models: Ryanmencut-R / Mini-R / Nice-Corner FR
[Applications]Used for round chamfering.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (R) (mm) | Edge Shape | Number of operating corners |
---|---|---|---|---|---|---|---|---|
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | 1RM | Same Rounding Radius on Each Corner | 8 | ||
฿ 934.82 | REPLACEABLE BLADE/TIPS/BLADES | 3 Piece(s) | 6 Day(s) | 1RY | Same Rounding Radius on Each Corner | 4 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | 2RM | Same Rounding Radius on Each Corner | 8 | ||
฿ 934.82 | REPLACEABLE BLADE/TIPS/BLADES | 12 Piece(s) | 7 Day(s) | 2RY | Same Rounding Radius on Each Corner | 4 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | 3RM | Same Rounding Radius on Each Corner | 8 | ||
฿ 934.82 | REPLACEABLE BLADE/TIPS/BLADES | 12 Piece(s) | 7 Day(s) | 3RY | Same Rounding Radius on Each Corner | 4 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | 4RM | Same Rounding Radius on Each Corner | 8 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | 4RY | Same Rounding Radius on Each Corner | 4 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 12 Day(s) | 5RM | Same Rounding Radius on Each Corner | 8 | ||
฿ 1,176.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | XRM | R1・2・3・4 | 8 | ||
฿ 934.82 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | XRY | R1・2・3・4 | 4 |
Loading...
Application | Round Chamfer | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin | Coating Y/N | NA |
---|---|---|---|---|---|
Coating Type | Non-Coated | Material Details | Carbide M20 type | Number Contained In A Packet(Piece) | 12 |
How can we improve?
How can we improve?