(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for multi-angle mills.
[Applications]Used for chamfering.
Part Number |
---|
SDET150404-ZA10N |
SDMT150404-AC15N |
SDMT150404-ZA20N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Coating Y/N | Coating Type | Material Details | Edge Shape | Number of operating corners |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,167.01 | FJG CHAMFERING CUTTERS | 3 Piece(s) | 7 Day(s) | Aluminum[○] / Resin[○] | NA | Non-Coated | Carbide K10 type | Sharp edge | 2 | ||
฿ 895.02 | FJG CHAMFERING CUTTERS | 3 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | AlCrN | Fine-particle carbide | Honing Edge | 4 | ||
฿ 758.83 | FJG CHAMFERING CUTTERS | 3 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | Carbide M20 type | Honing Edge | 4 |
Loading...
Application | Chamfering/Horizontal | Number Contained In A Packet(Piece) | 3 |
---|
How can we improve?
How can we improve?