- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Incision-Resistant Gloves, Amide Power Gloves (Cut Resistant, Sweat Absorbent)
Specifications of YS-G2L
-
- Product Model
- Aramid
-
- Specifications
- Setting
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 351-7446
-
- Mass(g)
- 117
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds.
-
- Thickness
- Approx. 2.3 mm
-
- Slip Prevention Part
- Vinyl Chloride (PVC)
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid)
-
- Inner Lining Material
- Cotton
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Trusco Code |
Mass (g) |
Thickness |
Slip Prevention Part |
Amount Of Content |
|
฿ 641.68
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
Setting |
351-7446 |
117 |
Approx. 2.3 mm |
Vinyl Chloride (PVC) |
1 Pair |
Basic Specifications
-
- Product Model
- Aramid
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds.
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid)
-
- Inner Lining Material
- Cotton
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· 100% virgin fiber, so it is supple without being stiff.
· Aramid fibers on the surface are more than twice as resistant to cuts as leather and 60% more resistant to cuts than steel in cut resistance tests.
· Cotton on the back has excellent sweat absorption and is not sticky.
[Application]
· Construction, automotive, machinery, steel, glass, shipbuilding, and other workplaces where there is a risk of cuts.
Specifications of YS-G2L
-
- Product Model
- Aramid
-
- Specifications
- Setting
-
- The intended use
- Cut Resistance
-
- Size
- Free
-
- Total Length(cm)
- 27
-
- Around Palm(cm)
- 20
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 351-7446
-
- Mass(g)
- 117
-
- Features
- It is made of 100% virgin fiber, so it is flexible and does not get starchy.
-
- Use
- Construction, automotive, machinery, steel, glass, and shipbuilding, etc. workplaces where there is a danger of laceration wounds.
-
- Thickness
- Approx. 2.3 mm
-
- Slip Prevention Part
- Vinyl Chloride (PVC)
-
- Surface Material
- Towaron R (Manufactured by Teijin Aramid)
-
- Inner Lining Material
- Cotton
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Trusco Code |
Mass (g) |
Thickness |
Slip Prevention Part |
Amount Of Content |
|
฿ 641.68
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
Setting |
351-7446 |
117 |
Approx. 2.3 mm |
Vinyl Chloride (PVC) |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With 100% virgin fiber, so it is not stiff and but supple.
●The aramid fiber on the surface has a cut resistance of more than twice the leather in the cutting resistance performance test, and 60% higher than the steel.Usage
●Work site where there is a danger of cutting wound such as construction,automobiles, machine, iron and steel, glass, shipbuilding.Specification
●Color:Yellow
●Size:Free
●SPQ(pair):25
●Thickness: Approx. 2.0mm
●7 Gauge KnittingMaterials
●Front: Twaron?(manufactured by Teijin Aramid Corporation)
●Back: Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?