(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
U-POLYLONG |
U-POLYLONG-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Color | Mass (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 611.15 |
DISPOSABLE GLOVES | 1 Pack(s) |
30 Pieces Per Package |
12 Day(s) | 332-3714 | Semi-Transparent | 312 | 1 Box (30 Sheets) | ||
฿ 611.31 |
DISPOSABLE GLOVES | 1 Pack(s) |
30 Pieces Per Package |
20 Day(s) | 375-0736 | Blue | 313 | 1 Box (30 Sheets) |
[Features]
· Embossed on the outside for a non-slip effect.
· Long polyethylene gloves that stretch to 60 cm to protect the arms from dirt during work.
[Applications]
· Food processing.
Part Number |
---|
U-POLYLONG |
U-POLYLONG-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Color | Mass (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 611.15 |
DISPOSABLE GLOVES | 1 Pack(s) |
30 Pieces Per Package |
12 Day(s) | 332-3714 | Semi-Transparent | 312 | 1 Box (30 Sheets) | ||
฿ 611.31 |
DISPOSABLE GLOVES | 1 Pack(s) |
30 Pieces Per Package |
20 Day(s) | 375-0736 | Blue | 313 | 1 Box (30 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?