(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, PU Thin Gloves (Embossing)

Leather Gloves, PU Thin Gloves (Embossing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 344.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPUM-B-L
TPUM-B-LL
TPUM-B-M
TPUM-B-S
TPUM-G-L
TPUM-G-LL
TPUM-G-M
TPUM-G-S
TPUM-OD-L
TPUM-OD-LL
TPUM-OD-M
TPUM-OD-S
TPUM-Y-L
TPUM-Y-LL
TPUM-Y-M
TPUM-Y-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Black - 400-4680 50 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Black - 400-4698 55 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Black - 400-4701 45 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Black - 408-9715 40 1 Pair

฿ 355.88

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Gray - 400-4710 50 1 Pair

฿ 356.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Gray - 400-4728 55 1 Pair

฿ 355.10

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Gray - 400-4736 45 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 21 18.5 8 Gray - 408-9723 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 8.8 OD 4989999335651 487-9538 40 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 9.2 OD 4989999335668 487-9546 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 19 8.5 OD 4989999335675 487-9554 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 OD 4989999335682 487-9562 40 1 Pair

฿ 355.88

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Yellow - 400-4744 50 1 Pair

฿ 356.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Yellow - 400-4752 55 1 Pair

฿ 355.10

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 19 8.5 Yellow - 400-4761 45 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Yellow - 408-9731 40 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Thickness(mm)
    0.5
  • Cuffs
    Velcro Type
  • Palm section
    Polyurethane resin (nylon lining)
  • Back of hand
    Polyester
  • Inner capacity
    1 Pair

Product Description

Synthetic leather gloves constructed of a new material softer than leather.
[Features]
· Uses a new material that's softer than leather and fits firmly into the hands.
· Excellent breathability and moisture permeability provide comfortable workability.
· Embossed and features excellent grip properties.
· Can be washed and dries quickly, and the color does not fade away.
· A thin type that improves workability.
· Hook and Loop type cuffs.
[Applications]
· Ideal for power distribution work, construction and civil engineering work, and operation of heavy equipment.

Part Number
TPUM-B-L
TPUM-B-LL
TPUM-B-M
TPUM-B-S
TPUM-G-L
TPUM-G-LL
TPUM-G-M
TPUM-G-S
TPUM-OD-L
TPUM-OD-LL
TPUM-OD-M
TPUM-OD-S
TPUM-Y-L
TPUM-Y-LL
TPUM-Y-M
TPUM-Y-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Black - 400-4680 50 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 21 9.2 Black - 400-4698 55 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Black - 400-4701 45 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Black - 408-9715 40 1 Pair

฿ 355.88

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Gray - 400-4710 50 1 Pair

฿ 356.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Gray - 400-4728 55 1 Pair

฿ 355.10

LEATHER GLOVES 1 Piece(s) Same day M 21.5 19 8.5 Gray - 400-4736 45 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 21 18.5 8 Gray - 408-9723 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 8.8 OD 4989999335651 487-9538 40 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23.5 21 9.2 OD 4989999335668 487-9546 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 19 8.5 OD 4989999335675 487-9554 40 1 Pair

฿ 344.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 OD 4989999335682 487-9562 40 1 Pair

฿ 355.88

LEATHER GLOVES 1 Piece(s) Same day L 22.5 20 8.8 Yellow - 400-4744 50 1 Pair

฿ 356.65

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Yellow - 400-4752 55 1 Pair

฿ 355.10

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 19 8.5 Yellow - 400-4761 45 1 Pair

฿ 354.33

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 21 18.5 8 Yellow - 408-9731 40 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1