(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grip Gloves

High Grip Gloves

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 729.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THG2-NL
THG2-NLL
THG2-NM
THG2-OL
THG2-OLL
THG2-OM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day L 22.5 20 8.8 Navy 415-6242 72 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day LL 23.5 21 9.2 Navy 415-6251 80 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Navy 415-6234 68 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 8.8 Orange 415-6277 72 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Orange 415-6285 80 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day M 21.5 19 8.5 Orange 415-6269 68 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Thickness(mm)
    1.1 (Grip section)
  • Features
    It is light, durable and excellent in fitting and gripping performance.
  • Application
    For construction, civil engineering, steel, machinery, landscaping and wiring. Maintenance work of automobiles and motorbikes.
  • Specification details
    With reinforced fingertips
  • Cuffs
    Velcro
  • Palm section
    Polyurethane synthetic leather
  • Back of hand
    Polyester, Cotton, Polyurethane
  • Inner capacity
    1 Pair

Product Description

[Features]
· It is light, durable and excellent in fitting and gripping performance.
· Adopts a breathable knitted fabric (back of the hands part).
· The fingertips are reinforced, making it harder for them to break.
[Applications]
· Architecture, civil engineering, iron & steel, machinery, landscaping, and wiring.
· Maintenance of automobiles and motorcycles.
· For DIY, leisure, etc.

Part Number
THG2-NL
THG2-NLL
THG2-NM
THG2-OL
THG2-OLL
THG2-OM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day L 22.5 20 8.8 Navy 415-6242 72 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day LL 23.5 21 9.2 Navy 415-6251 80 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 19 8.5 Navy 415-6234 68 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 8.8 Orange 415-6277 72 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23.5 21 9.2 Orange 415-6285 80 1 Pair

฿ 729.00

LEATHER GLOVES 1 Piece(s) Available Same day M 21.5 19 8.5 Orange 415-6269 68 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and durable, excellent in fit and grip power.

Specification

●Color:Orange
●SPQ(pair):10
●Cuff: Magic Type
●With Fingertip Reinforcement
●Thickness: 1.1mm(grip part)

Materials

●Palm Part: Polyurethane Synthetic Leather
●Back of Hand Part: Polyester, Cotton, Polyurethane