(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wet Guard Gloves

Wet Guard Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,932.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPM-810-BK
DPM-810-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code OP (Color symbol) Inner capacity

฿ 1,932.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) Black 215-0263 BK 1 Pair

฿ 1,932.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) White 215-0271 W 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    9.5
  • Thickness(mm)
    0.7
  • Mass(g)
    59
  • Features
    Uses water-resistant processed cowhide with increased friction force when wet.
  • Application
    Suitable for cargo handling, transportation, agriculture and forestry, civil engineering, water supply operations.
  • Cuffs
    Velcro
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Genuine Cattle Leather
  • Inner capacity
    1 Pair

Product Description

[Features]
· Uses water-resistant processed cowhide with increased friction force when wet.
· Made of thin cowhide leather for an excellent fit to the hands.
[Applications]
· Suitable for cargo handling, transportation, agriculture and forestry, civil engineering, water supply operations.

Part Number
DPM-810-BK
DPM-810-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code OP (Color symbol) Inner capacity

฿ 1,932.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) Black 215-0263 BK 1 Pair

฿ 1,932.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) White 215-0271 W 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses waterproof cowhide which increases frictional power when wet.
●Excellent fit feeling to hands with thin cowhide leather.

Specification

●Size:L
●SPQ(pair):20
●Cuff: Magic Type
●Thickness: 0.7mm

Materials

●Palm Part, Back of Hand Part: Genuine Cowhide Leather(waterproof processing)