(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook & Loop Fastener Type Gloves Total Length 21–23.5 cm

Hook & Loop Fastener Type Gloves Total Length 21–23.5 cm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 377.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYK-129L
TYK-129LL
TYK-129M
TYK-129S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 377.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23 22 8.5 Blue 286-8539 65 1 Pair

฿ 377.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 23 9 Green 286-8547 70 1 Pair

฿ 377.00

LEATHER GLOVES 1 Piece(s) Same day M 22.5 20 8 Purple 286-8521 60 1 Pair

฿ 409.00

LEATHER GLOVES 1 Piece(s) Same day S 21 19 7.5 Pink 286-8512 55 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Thickness(mm)
    0.6
  • Features
    Excellent workability, wear resistance, light, and superior flexibility.
  • Application
    For electrical, mechanical, loading, transporting and gardening work, as well as for leisure use.
  • Cuffs
    Hook & Loop Fastener
  • Palm section
    Real pigskin
  • Back of hand
    Cotton
  • Cuff material
    Pile Rubber
  • Inner capacity
    1 Pair

Product Description

Mesh backhand type pig hide gloves made with flexible pig hide.
[Features]
· Uses pig leather that's resistant to friction, flexible, lightweight and excellent in breathability.
· The use of colorful mesh in the shell allows for even better permeability.
· The cuffs are pile rubber Hook and Loop type with excellent fit and excellent sweat absorption.
· Colors are: S: pink, M: purple, L: blue, LL: green.
[Applications]
· Ideal for work involving electrical construction, machinery, cargo handling, transportation, landscaping, and leisure.

Part Number
TYK-129L
TYK-129LL
TYK-129M
TYK-129S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 377.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23 22 8.5 Blue 286-8539 65 1 Pair

฿ 377.00

LEATHER GLOVES 1 Piece(s) Same day LL 23.5 23 9 Green 286-8547 70 1 Pair

฿ 377.00

LEATHER GLOVES 1 Piece(s) Same day M 22.5 20 8 Purple 286-8521 60 1 Pair

฿ 409.00

LEATHER GLOVES 1 Piece(s) Same day S 21 19 7.5 Pink 286-8512 55 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in usability, strong against wear, lightweight and excellent in flexibility.
●The back is colored mesh and more breathable.

Specification

●SPQ(pair):10
●Cuff: Magic Type
●Thickness: 0.6mm