(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeveless Leather Gloves

Sleeveless Leather Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JK-14

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    9
  • Thickness(mm)
    0.8
  • Trusco Code
    123-5486
  • Mass(g)
    65
  • Features
    They're durable yet flexible, and the contours will fit your hands perfectly.
  • Application
    Press/loading/transport/gardening.
  • Specification details
    Sleeveless type
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Genuine Cattle Leather
  • Inner capacity
    1 Pair
Part Number
JK-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 579.00

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    9
  • Thickness(mm)
    0.8
  • Trusco Code
    123-5486
  • Mass(g)
    65
  • Features
    They're durable yet flexible, and the contours will fit your hands perfectly.
  • Application
    Press/loading/transport/gardening.
  • Specification details
    Sleeveless type
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Genuine Cattle Leather
  • Inner capacity
    1 Pair

Product Description

[Features]
· They're durable yet flexible, and the contours will fit your hands perfectly.
[Applications]
· Press/loading/transport/gardening.

Specifications of JK-14

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    9
  • Thickness(mm)
    0.8
  • Trusco Code
    123-5486
  • Mass(g)
    65
  • Features
    They're durable yet flexible, and the contours will fit your hands perfectly.
  • Application
    Press/loading/transport/gardening.
  • Specification details
    Sleeveless type
  • Palm section
    Genuine Cattle Leather
  • Back of hand
    Genuine Cattle Leather
  • Inner capacity
    1 Pair
Part Number
JK-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 579.00

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1