(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TYK-107BH |
TYK-107BH-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.34 |
LEATHER GLOVES | 1 Piece(s) | 5 Day(s) | L | 23 | 22 | 8.5 | 359-9779 | 175 | 1 Pair | ||
฿ 383.97 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | 24 | 23 | 9 | 374-7590 | 200 | 1 Pair |
[Features]
· Special oil finish, tough against heat and oil stains, features soft touch even when washed.
[Applications]
· For construction, civil engineering, steel, machinery, welding, landscaping, etc.
Part Number |
---|
TYK-107BH |
TYK-107BH-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.34 |
LEATHER GLOVES | 1 Piece(s) | 5 Day(s) | L | 23 | 22 | 8.5 | 359-9779 | 175 | 1 Pair | ||
฿ 383.97 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | 24 | 23 | 9 | 374-7590 | 200 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?