- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Cowhide Split Leather Gloves, Overall Length 24 cm
Specifications of JK-1
-
- Product Type
- Leather Glove
-
- Application
- For work
-
- Leather Glove Types
- Split leather
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 23
-
- Middle finger length(cm)
- 8.7
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 123-5362
-
- Mass(g)
- 175
-
- Features
- Features outstanding heat resistance and durability.
-
- Application
- For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.
-
- Specification details
- Sleeveless type
-
- Material
- Cattle Split Leather
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 180.00
|
LEATHER GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Basic Specifications
-
- Product Type
- Leather Glove
-
- Application
- For work
-
- Leather Glove Types
- Split leather
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 23
-
- Middle finger length(cm)
- 8.7
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 123-5362
-
- Mass(g)
- 175
-
- Features
- Features outstanding heat resistance and durability.
-
- Application
- For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.
-
- Specification details
- Sleeveless type
-
- Material
- Cattle Split Leather
-
- Inner capacity
- 1 Pair
Product Description
Leather gloves using cowhide split leather with excellent durability.
[Features]
· Uses cowhide split leather with excellent heat resistance and durability.
· The durability has been improved by attaching a split leather pad on the base of the thumb.
[Applications]
· It is strong against heat, flame, cutting, and friction, and is ideal for heavy work such as construction, civil engineering, steel, and machinery.
Specifications of JK-1
-
- Product Type
- Leather Glove
-
- Application
- For work
-
- Leather Glove Types
- Split leather
-
- Size
- Configurable
-
- Overall Length(cm)
- 24
-
- Palm perimeter(cm)
- 23
-
- Middle finger length(cm)
- 8.7
-
- Thickness(mm)
- 1.3
-
- Trusco Code
- 123-5362
-
- Mass(g)
- 175
-
- Features
- Features outstanding heat resistance and durability.
-
- Application
- For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.
-
- Specification details
- Sleeveless type
-
- Material
- Cattle Split Leather
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 180.00
|
LEATHER GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?