(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Gloves (Polyolefin, 20-piece set)

Disposable Gloves (Polyolefin, 20-piece set)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM-1834

  • Product Type
    Non-Coated
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    28
  • Middle finger length(cm)
    8
  • Color
    Semi-Transparent
  • Thickness(mm)
    0.025
  • Trusco Code
    172-8075
  • Features
    These gloves combine the advantages of natural rubber, PVC, and polyethylene gloves.
  • Application
    Food processing.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Polyolefin
  • Mass(g/bag)
    39
  • Inner capacity
    1 Bag (20 Sheets)
Part Number
DPM-1834
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 103.00

DISPOSABLE GLOVES 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Bag (20 Sheets)

Basic Specifications

  • Product Type
    Non-Coated
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    28
  • Middle finger length(cm)
    8
  • Color
    Semi-Transparent
  • Thickness(mm)
    0.025
  • Trusco Code
    172-8075
  • Features
    These gloves combine the advantages of natural rubber, PVC, and polyethylene gloves.
  • Application
    Food processing.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Polyolefin
  • Mass(g/bag)
    39
  • Inner capacity
    1 Bag (20 Sheets)

Product Description

[Features]
· These gloves combine the advantages of natural rubber, PVC, and polyethylene gloves.
· Disposable gloves, efficient and easy to use as they have no handedness.
· Chlorine compounds will not be generated even when incinerated.
· The special polyolefin resin meets the weight-saving (specific weight approx. 0.9), non-chlorination and other requirement needed for environmental protection.
[Applications]
· Food processing.

Specifications of DPM-1834

  • Product Type
    Non-Coated
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    28
  • Middle finger length(cm)
    8
  • Color
    Semi-Transparent
  • Thickness(mm)
    0.025
  • Trusco Code
    172-8075
  • Features
    These gloves combine the advantages of natural rubber, PVC, and polyethylene gloves.
  • Application
    Food processing.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Polyolefin
  • Mass(g/bag)
    39
  • Inner capacity
    1 Bag (20 Sheets)
Part Number
DPM-1834
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 103.00

DISPOSABLE GLOVES 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves with features of natural rubber, PVC, polyethylene gloves.
●Disposable gloves of dual purpose for left and right, which can be used efficiently and casually.
●Burning does not generate chlorine gas.

Usage

●Food processing.

Specification

●Color:Translucent
●Size:M
●Q'ty Per Bag(sheet):20
●SPQ(bag):120
●Thickness: 0.025mm
●None embossing
●Food Sanitation Act Compliant Product

Materials

●Polyolefin(PO)