(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGL-725N10PM |
TGL-725NS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/box) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.18 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 19.2 | 7.8 | 393-8379 | 57 | 1 Box (10 Sheets) | ||
฿ 750.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | S | 16.6 | 7.6 | 393-8409 | 550 | 1 Box (100 Sheets) |
A pair of gloves with excellent resistance to chemicals and oils, strong and durable against puncturing.
[Features]
· Super-thin for a perfect fit.
· Easy to put on and take off.
· Convenient left/right dual-use type.
· Superior in oil resistance compared with natural rubber and polyvinyl chloride ultra-thin types.
· Compared to the PVC/polyurethane ultra-thin type, it has superior puncture resistance and durability.
[Applications]
· For food processing, oil-related work using pharmaceuticals, and various other cleaning work.
Part Number |
---|
TGL-725N10PM |
TGL-725NS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/box) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.18 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 19.2 | 7.8 | 393-8379 | 57 | 1 Box (10 Sheets) | ||
฿ 750.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | S | 16.6 | 7.6 | 393-8409 | 550 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?