(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGL-493L |
TGL-493M |
TGL-493S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/box) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | 21 | 7.8 | 330-3675 | 780 | 1 Box (100 Sheets) | ||
฿ 1,212.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 18.2 | 7.2 | 330-3667 | 720 | 1 Box (100 Sheets) | ||
฿ 699.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | S | 16.6 | 7 | 330-3659 | 630 | 1 Box (100 Sheets) |
A natural rubber glove suitable for detailed work which stretches to fit the fingers.
[Features]
· Fits well to the fingertips due to the natural rubber latex material with excellent elasticity, and does not impair touch sensations when used.
· Convenient left/right dual-use type.
[Applications]
· For food processing and detailed work that requires manual sensation.
Part Number |
---|
TGL-493L |
TGL-493M |
TGL-493S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/box) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | 21 | 7.8 | 330-3675 | 780 | 1 Box (100 Sheets) | ||
฿ 1,212.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 18.2 | 7.2 | 330-3667 | 720 | 1 Box (100 Sheets) | ||
฿ 699.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | S | 16.6 | 7 | 330-3659 | 630 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?