(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nitrile Rubber Gloves, Thin Type High Grade Gloves

Nitrile Rubber Gloves, Thin Type High Grade Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 103.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTN-L
GTN-M
GTN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 8.7 125-9890 63 1 Pair

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 21 8.1 125-9881 58 1 Pair

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day S 19 7.6 125-9873 42 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    For work
  • Overall Length(cm)
    30
  • Color
    Green
  • Thickness(mm)
    0.33
  • Features
    It is also excellent in oil resistance in oil work such as gasoline and diesel.
  • Application
    Work using oil, seafood processing.
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    Cotton (Flocked)
  • Inner capacity
    1 Pair

Product Description

Nitrile luxury gloves that feature excellent workability and oil resistance.
[Features]
· It is also excellent in oil resistance in oil work such as gasoline and diesel.
· Made of nitrile rubber so it has excellent cut strength, burst strength, and abrasion strength as well as high durability.
· No odor, can be repeatedly washed, sterilized in boiling water, for hygienic use.
· The special internal surface processing allows smooth attachment/detachment.
· Food Sanitation Act of Japan compliant product, usable for food product handling.
[Applications]
· Ideal for cleaning sites where oil is used, such as automobile and machine work, seafood processing industry and cleaning work.

Part Number
GTN-L
GTN-M
GTN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 8.7 125-9890 63 1 Pair

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 21 8.1 125-9881 58 1 Pair

฿ 103.00

NITRILE RUBBER GLOVES 1 Piece(s) Same day S 19 7.6 125-9873 42 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is made from Nitrile Rubber, has high incision strength, burst strength, abrasion strength and excellent durability.

Specification

●Color:Green
●SPQ(pair):10
●Thickness: 0.33mm
●With Fleece Lining
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: Cotton(bristle)