Anti-Static Gloves (Non-Coating Specification)

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Anti-static gloves that prevent friction charging and contact charging.
[Features]
· Gloves are of 15-gauge thickness specification.
· Uses long woolly nylon fibers containing carbon.
· Prevents friction charging and contact charging, suppressing generation of dust.
· Highly elastic gloves fit tightly. Without non-slip coating.
· Surface resistance value - Fiber part: 2.8 x 10^8 Ω.
[Applications]
· Assembly of electric and electronic components.
· For assembling products.

Features

●Made from carbonated woolly nylon with long fibers prevents frictional electrification and contact charging inhibits dust creation.

Specification

●Surface resistance value:Fabric 2.8X10 to the power of eightohm
●Thickness:0.7mm
●Color:Gray

Materials

●100% Nylon (with carbon-conductive thread)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Anti-Static Gloves (Non-Coating Specification) | TRUSCO | MISUMI Thailand