(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGW-370L |
TGW-370M |
TGW-370S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Wrist color | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 21.5 | 7.9 | 389-9853 | 38 | Gold | 1 Pair | ||
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | M | 22 | 20 | 7.7 | 389-9845 | 35 | White | 1 Pair | ||
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | S | 20 | 18.5 | 7.4 | 389-9837 | 30 | Red | 1 Pair |
Nitrile rubber anti-slip gloves.
[Features]
· Thin and strong, this product is suited to assembly and testing work where fingertip sensitivity is required.
· Recommended as an alternative to leather gloves because the more you use them, the softer they become, and the better they fit your hands.
· The palm of the hand is coated in nitrile rubber for excellent resistance to oil and wear.
[Applications]
· Machine industry, automobile related industry, precision machinery industry, cleaning/service industry, transportation/ logistics industry, civil engineering/construction industry.
Part Number |
---|
TGW-370L |
TGW-370M |
TGW-370S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g) |
Wrist color | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 21.5 | 7.9 | 389-9853 | 38 | Gold | 1 Pair | ||
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | M | 22 | 20 | 7.7 | 389-9845 | 35 | White | 1 Pair | ||
฿ 163.00 |
ANTI-SLIP GLOVES | 1 Piece(s) | Same day | S | 20 | 18.5 | 7.4 | 389-9837 | 30 | Red | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?