(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Fit Gloves Black

Grip Fit Gloves Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 102.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGL-250L
TGL-250LL
TGL-250M
TGL-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day L 23 22 7.9 330-4981 50 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 24 23 8.1 330-4990 52 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day M 22 21 7.6 330-4973 45 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day S 21 20 7.3 330-4965 40 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Rubber Upholstery
  • Application
    For work
  • Color
    Black
  • Thickness(mm)
    1.4
  • Features
    Thin and sturdy, this product allows for fingertip sensitivity and can be used for a long time without tiring.
  • Application
    Packing, wrapping and sorting work.
  • Glove part
    100% Nylon
  • Slip prevention part
    Natural Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· Thin and sturdy, this product allows for fingertip sensitivity and can be used for a long time without tiring.
· Seamless net gloves are given a special coating made of natural rubber for high grippability.
[Applications]
· Packing, wrapping and sorting work.

Part Number
TGL-250L
TGL-250LL
TGL-250M
TGL-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Mass
(g)
Inner capacity

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day L 23 22 7.9 330-4981 50 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) LL 24 23 8.1 330-4990 52 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day M 22 21 7.6 330-4973 45 1 Pair

฿ 102.00

ANTI-SLIP GLOVES 1 Piece(s) Same day S 21 20 7.3 330-4965 40 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin and durable. Since you can make use of the sense of fingertips, you will not get tired of working with it for a long time.

Specification

●Color:Black
●SPQ(pair):10
●Thickness: 1.4mm

Materials

●Glove: 100% Nylon
●Slip Prevention: Natural Rubber