(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGL-3L |
TGL-3M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/bag) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 311.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | L | Approx. 22 | 20.5 | 8 | 287-1467 | 182 | 1 Pack (3 pcs) | ||
฿ 311.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
Same day | M | 21 | 20 | 7.5 | 287-1475 | 160 | 1 Pack (3 pcs) |
[Features]
· Special double layer knit tough against friction, with excellent sweat absorbency.
· Flexible and easy-to-use type with superior gripping strength.
· The fingertips are reinforced and have excellent durability.
Part Number |
---|
TGL-3L |
TGL-3M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
Trusco Code | Mass (g/bag) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 311.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | L | Approx. 22 | 20.5 | 8 | 287-1467 | 182 | 1 Pack (3 pcs) | ||
฿ 311.00 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
Same day | M | 21 | 20 | 7.5 | 287-1475 | 160 | 1 Pack (3 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?