(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-slip gloves (12 pairs)

Anti-slip gloves (12 pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM-39E

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2836
  • Mass(g/group)
    540
  • Inner capacity
    1 Pack (12 pcs)
Part Number
DPM-39E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 276.00

ANTI-SLIP GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2836
  • Mass(g/group)
    540
  • Inner capacity
    1 Pack (12 pcs)

Product Description

Non-slip gloves excellent for machine operation and various general tasks in factories.
[Features]
· Gloves are knitted using a polyester material that allows dirt to be rinsed off easily when it becomes adhered.
· High anti-slip effect is obtained as it is processed with PVC.
· Easier to grasp and can hold with a non-slip effect when carrying heavy baggage and transporting goods.
· Also useful in light work such as DIY.
[Applications]
· For light work, etc.

Specifications of DPM-39E

  • Product Type
    Non-Slip
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2
  • Trusco Code
    217-2836
  • Mass(g/group)
    540
  • Inner capacity
    1 Pack (12 pcs)
Part Number
DPM-39E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 276.00

ANTI-SLIP GLOVES 1 Pack(s)

12 Pieces Per Package

1 Day(s) 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-slip on thick work gloves.

Specification

●Thickness:2mm
●7gg knit
●Color:White
●Size:Free

Materials

●Glove:Polyester Rayon
●Non-slip area:PVC