(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycled Work Gloves (12 pairs)

Recycled Work Gloves (12 pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DPM-PET60

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    1.8
  • Trusco Code
    215-4251
  • Features
    PET recycled gloves are environmentally-friendly recycled gloves born from plastic bottles.
  • Specification details
    7-gauge stitching
  • Material
    Recycled PET 60%, 40% Unused Fibers
  • Mass(g/group)
    680
  • Inner capacity
    1 Pack (12 pcs)
Part Number
DPM-PET60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 651.00

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    1.8
  • Trusco Code
    215-4251
  • Features
    PET recycled gloves are environmentally-friendly recycled gloves born from plastic bottles.
  • Specification details
    7-gauge stitching
  • Material
    Recycled PET 60%, 40% Unused Fibers
  • Mass(g/group)
    680
  • Inner capacity
    1 Pack (12 pcs)

Product Description

[Features]
· PET recycled gloves are environmentally-friendly recycled gloves born from plastic bottles.
[Applications]
· General work.

Specifications of DPM-PET60

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    1.8
  • Trusco Code
    215-4251
  • Features
    PET recycled gloves are environmentally-friendly recycled gloves born from plastic bottles.
  • Specification details
    7-gauge stitching
  • Material
    Recycled PET 60%, 40% Unused Fibers
  • Mass(g/group)
    680
  • Inner capacity
    1 Pack (12 pcs)
Part Number
DPM-PET60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 651.00

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●PET recycled gloves; environmentally friendly recycled gloves made from plastic PET bottles.

Specification

●Thickness:1.8mm
●7gg knit
●Color:Unbleached
●Size:Free

Materials

●60% Recycled PET 40% Non-recycled fiber.