(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco White Work Gloves (12 Pairs)

Eco White Work Gloves (12 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGS600

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    4
  • Trusco Code
    356-5840
  • Features
    Recycled cotton gloves with a perfect thickness and fit.
  • Specification details
    8-gauge stitching
  • Material
    Polyester, Acrylic
  • Mass(g/group)
    600
  • Inner capacity
    1 Pack (12 pcs)
Part Number
TGS600
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 386.08

WORKGLOVES 1 Pack(s)

12 Pieces Per Package

Same day 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    4
  • Trusco Code
    356-5840
  • Features
    Recycled cotton gloves with a perfect thickness and fit.
  • Specification details
    8-gauge stitching
  • Material
    Polyester, Acrylic
  • Mass(g/group)
    600
  • Inner capacity
    1 Pack (12 pcs)

Product Description

Rolled cotton work gloves with fine 8-gauge knitting which provides excellent fit.
[Features]
· 8 gauge gloves made with an original knitting machine.
· Recycled cotton gloves with fine mesh and perfect fit.
· Gloves braided with cotton-like threads that are thick and provide excellent protection.
[Applications]
· Suitable for outdoor work such as general work, construction and civil engineering work, agriculture, etc.

Specifications of TGS600

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    4
  • Trusco Code
    356-5840
  • Features
    Recycled cotton gloves with a perfect thickness and fit.
  • Specification details
    8-gauge stitching
  • Material
    Polyester, Acrylic
  • Mass(g/group)
    600
  • Inner capacity
    1 Pack (12 pcs)
Part Number
TGS600
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 386.08

WORKGLOVES 1 Pack(s)

12 Pieces Per Package

Same day 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1