(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dedicated Holder (Wall Mount Type) for Embossed Gloves Five-Finger Squeeze® (Roll Type, Pack of 500)

Dedicated Holder (Wall Mount Type) for Embossed Gloves Five-Finger Squeeze® (Roll Type, Pack of 500)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ERH-1

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-4051
  • Mass(g)
    3700
  • Width(mm)
    340
  • Depth(mm)
    220
  • Height(mm)
    245
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit
Part Number
ERH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,224.00

DISPOSABLE GLOVES 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-4051
  • Mass(g)
    3700
  • Width(mm)
    340
  • Depth(mm)
    220
  • Height(mm)
    245
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit

Product Description

The gloves narrow at the finger joints for an improved fit and to prevent slipping and falling off during work.

Specifications of ERH-1

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-4051
  • Mass(g)
    3700
  • Width(mm)
    340
  • Depth(mm)
    220
  • Height(mm)
    245
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit
Part Number
ERH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,224.00

DISPOSABLE GLOVES 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1