(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Hanger for Embossed Gloves Five-Finger Squeeze R (Decorative Case Type, Pack of 200)

Dedicated Hanger for Embossed Gloves Five-Finger Squeeze R (Decorative Case Type, Pack of 200)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EKH-B

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-3985
  • Mass(g)
    300
  • Width(mm)
    300
  • Depth(mm)
    70
  • Height(mm)
    215
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit
Part Number
EKH-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 839.00

DISPOSABLE GLOVES 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-3985
  • Mass(g)
    300
  • Width(mm)
    300
  • Depth(mm)
    70
  • Height(mm)
    215
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit

Product Description

The gloves narrow at the finger joints for an improved fit and to prevent slipping and falling off during work.

Specifications of EKH-B

  • Product Model
    Other
  • The intended use
    Disposable
  • Other
    Option
  • Trusco Code
    422-3985
  • Mass(g)
    300
  • Width(mm)
    300
  • Depth(mm)
    70
  • Height(mm)
    215
  • Material Quality
    Stainless Steel (SUS304)
  • Amount Of Content
    1 unit
Part Number
EKH-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 839.00

DISPOSABLE GLOVES 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1