(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, MJ Powder-Free Nitrile Gloves (100 Pieces)

Nitrile Rubber Gloves, MJ Powder-Free Nitrile Gloves (100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 534.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MJN-L
MJN-M
MJN-S
MJNLL
MJNSS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21 8.5 422-4124 606/Box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.0 422-4141 565/Box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 17 7.5 422-4159 529/box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 23 9.0 422-4132 632/box 1 Box (100 Sheets)

฿ 534.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) SS 16 7.5 422-4167 456/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    Blue
  • Thickness(mm)
    0.08
  • Supplement
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Fatigue-resistant nitrile rubber gloves with excellent elasticity and durability.

[Features]
· Disposable, powder-free type.
· Available in 5 sizes: SS, S, M, L, LL. Can be used with both left and right hand.
· American FDA and European CE certified products.
· Excellent piercing strength, oil resistance, chemical resistance, and electrostatic resistance.
· Excellent elasticity reduces pressure and fatigue even after long hours of work.
· The moderate fit allows for smooth detailed work.

[Application]
· Ideal for food processing and electrical / electronic component manufacturing industries.

Part Number
MJN-L
MJN-M
MJN-S
MJNLL
MJNSS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21 8.5 422-4124 606/Box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.0 422-4141 565/Box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 17 7.5 422-4159 529/box 1 Box (100 Sheets)

฿ 900.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) LL 23 9.0 422-4132 632/box 1 Box (100 Sheets)

฿ 534.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) SS 16 7.5 422-4167 456/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nitrile gloves are USA FDA,Europe CE certified products.

Usage

●Food processing industry.
●Electric and electronic components production industry.

Specification

●Color:Blue
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Food Sanitation Act Compliant Product
●Thickness: 0.08mm

Materials

●Nitrile Rubber(NBR)