(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knuckle Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO305-L

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • Trusco Code
    409-2406
  • Mass(g)
    112
  • Features 1
    Unlined gloves with natural rubber coating up to fists.
  • Use
    Freight and logistics industry. Machine industry. Civil engineering and building industry.
  • Thickness(mm)
    Approx. 1.5
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
  • 1 Pair
Part Number
NO305-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 172.95

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • Trusco Code
    409-2406
  • Mass(g)
    112
  • Features 1
    Unlined gloves with natural rubber coating up to fists.
  • Use
    Freight and logistics industry. Machine industry. Civil engineering and building industry.
  • Thickness(mm)
    Approx. 1.5
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
  • 1 Pair

Specifications of NO305-L

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • Trusco Code
    409-2406
  • Mass(g)
    112
  • Features 1
    Unlined gloves with natural rubber coating up to fists.
  • Use
    Freight and logistics industry. Machine industry. Civil engineering and building industry.
  • Thickness(mm)
    Approx. 1.5
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
  • 1 Pair
Part Number
NO305-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 172.95

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves which is coated with natural rubber through fist.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: Approx. 1.5mm

Materials

●Glove: Polyester, Cotton, Other
●Slip Prevention: Natural Rubber