(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves with Webbing Grip (Thumb Webbing Reinforcement Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 191.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO330-L
NO330-L3P
NO330-M
NO330-M3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 199.77

ANTI-SLIP GLOVES 10 Piece(s) - 7 Day(s) L 25 23.0 8 - 383-9931 104 1 Pair

฿ 736.00

BACKOPENED GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) L 25 23.0 8 4901792010245 - 312 1 Bag (3 Pairs)

฿ 191.28

ANTI-SLIP GLOVES 10 Piece(s) - 7 Day(s) M 23 21 7.8 - 383-9940 96 1 Pair

฿ 736.00

BACKOPENED GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 23 21 7.8 4901792010238 - 288 1 Bag (3 Pairs)

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    10
  • Color
    Black
  • Thickness(mm)
    Approx. 1.6
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other

Product Description

[Features]
· Gloves unlined at the back and with a natural rubber coating on the palms.
· Reinforced area between the thumb and index finger where gloves are prone to wear.
[Applications]
· For materials and cargo handling.
· For civil engineering and construction.
· For the cleaning and service industry.

Part Number
NO330-L
NO330-L3P
NO330-M
NO330-M3P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 199.77

ANTI-SLIP GLOVES 10 Piece(s) - 7 Day(s) L 25 23.0 8 - 383-9931 104 1 Pair

฿ 736.00

BACKOPENED GLOVES 1 Pack(s)

3 Pieces Per Package

12 Day(s) L 25 23.0 8 4901792010245 - 312 1 Bag (3 Pairs)

฿ 191.28

ANTI-SLIP GLOVES 10 Piece(s) - 7 Day(s) M 23 21 7.8 - 383-9940 96 1 Pair

฿ 736.00

BACKOPENED GLOVES 1 Pack(s)

3 Pieces Per Package

1 Day(s) M 23 21 7.8 4901792010238 - 288 1 Bag (3 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1