(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Butyl Gloves L size

Butyl Gloves L size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of B-131-9

  • Product Model
    Other
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    255-0547
  • Mass(g)
    52
  • Color
    Black
  • Features
    Medium thick type gloves with strong resistance to organic solvents such as ketones and esters. Highly airtight, allowing no passage of gas or steam.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair
Part Number
B-131-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,638.97

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Other
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    255-0547
  • Mass(g)
    52
  • Color
    Black
  • Features
    Medium thick type gloves with strong resistance to organic solvents such as ketones and esters. Highly airtight, allowing no passage of gas or steam.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
- Medium thickness glove strong against organic solvents such as ketone and ester.
・ Highly airtight and does not permit the permeation of gas or vapor.
[Use]
・ For film manufacturing, artificial thread manufacturing, degreasing work and adhesive manufacturing, etc.

Specifications of B-131-9

  • Product Model
    Other
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    255-0547
  • Mass(g)
    52
  • Color
    Black
  • Features
    Medium thick type gloves with strong resistance to organic solvents such as ketones and esters. Highly airtight, allowing no passage of gas or steam.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair
Part Number
B-131-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,638.97

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Medium-thick type gloves that are strong against organic solvents such as ketones and esters.

Usage

●Film production, artificial yarn production, decreasing work, adhesive production etc.

Specification

●Color:Black
●Size:L
●SPQ(pair):1
●Thickness: 0.33mm

Materials

●Front/Back: Butyl Rubber