(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Butyl Gloves L size (Anti-slip)

Butyl Gloves L size (Anti-slip)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-131-R-9

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    126-0189
  • Mass(g)
    60
  • Color
    Black
  • Features
    Anti-slip textured glove that is resistant to organic solvents such as ketone and ester. Highly airtight to prevent gases and vapors from passing through.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair
Part Number
B-131-R-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,048.52

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    126-0189
  • Mass(g)
    60
  • Color
    Black
  • Features
    Anti-slip textured glove that is resistant to organic solvents such as ketone and ester. Highly airtight to prevent gases and vapors from passing through.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Non-slip, rough finish type.
· These gloves are strong against ketones, esters and other organic solvents.
· Airtight to prevent gases and vapors from passing through.
[Applications]
· Film manufacturing, artificial yarn manufacturing, degreasing, adhesive manufacturing, etc.

Specifications of B-131-R-9

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    28
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    126-0189
  • Mass(g)
    60
  • Color
    Black
  • Features
    Anti-slip textured glove that is resistant to organic solvents such as ketone and ester. Highly airtight to prevent gases and vapors from passing through.
  • Use
    Film fabrication, artificial thread manufacturing, grease removal, adhesive manufacturing, etc.
  • Thickness(mm)
    0.33
  • Surface Material
    Butyl Rubber
  • Inner Lining Material
    Butyl Rubber
  • Amount Of Content
    1 Pair
Part Number
B-131-R-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,048.52

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1