(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anti-Slip Gloves with Disaster Message Dial

Anti-Slip Gloves with Disaster Message Dial

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 311-50

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    419-1609
  • Mass
    65g
  • Color
    White
  • Features
    Work gloves printed with emergency transmission dial instructions on the back.
  • Thickness(mm)
    2.5
  • Gauge
    7 Gauge 2 Braid
  • Glove Material
    Cotton/Polyester
  • Slip Prevention Part Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair
Part Number
311-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 92.00

฿ 59.27

WORK GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    419-1609
  • Mass
    65g
  • Color
    White
  • Features
    Work gloves printed with emergency transmission dial instructions on the back.
  • Thickness(mm)
    2.5
  • Gauge
    7 Gauge 2 Braid
  • Glove Material
    Cotton/Polyester
  • Slip Prevention Part Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair

Product Description

Non-slip work gloves that help you quickly understand how to use Disaster Message Dial
[Features]
·Easy-to-understand instructions on how to use the disaster message dial are printed on the back of the hand.
·Keep it in your disaster preparedness kit or carry it around with you in case of an emergency.
·In the event of a disaster, non-slip work gloves are of course useful for recovery work, but depending on the time of year, they can also be used as cold protection instead of gloves.
[Applications]
·For enlightenment during general work and disaster drills

Specifications of 311-50

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    419-1609
  • Mass
    65g
  • Color
    White
  • Features
    Work gloves printed with emergency transmission dial instructions on the back.
  • Thickness(mm)
    2.5
  • Gauge
    7 Gauge 2 Braid
  • Glove Material
    Cotton/Polyester
  • Slip Prevention Part Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair
Part Number
311-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 92.00

฿ 59.27

WORK GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1