- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cotton Gloves, White Horse Brand
Specifications of 1000
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 335-1238
-
- Mass
- 1000 g/Pair
-
- Color
- Generation
-
- Features
- Rugged genuine cotton work gloves with a fabric weight of 1 kg.
-
- Thickness(mm)
- 2.5
-
- Gauge
- 7 gauge knit
-
- Material Quality
- 100% Cotton
-
- Amount Of Content
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 727.44
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
5 Day(s)
|
1 Pack (12 pcs) |
Basic Specifications
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 335-1238
-
- Mass
- 1000 g/Pair
-
- Color
- Generation
-
- Features
- Rugged genuine cotton work gloves with a fabric weight of 1 kg.
-
- Thickness(mm)
- 2.5
-
- Gauge
- 7 gauge knit
-
- Material Quality
- 100% Cotton
-
- Amount Of Content
- 1 Pack (12 pcs)
Product Description
[Features]
· Strong pure cotton work gloves with a weight of 1 kg.
· Woven with 11 threads for a tight weave and comfortable feel against the skin.
[Applications]
· For general work.
Specifications of 1000
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- Free
-
- Total Length(cm)
- 23
-
- Around Palm(cm)
- 21
-
- Length of Middle Finger(cm)
- 8
-
- Trusco Code
- 335-1238
-
- Mass
- 1000 g/Pair
-
- Color
- Generation
-
- Features
- Rugged genuine cotton work gloves with a fabric weight of 1 kg.
-
- Thickness(mm)
- 2.5
-
- Gauge
- 7 gauge knit
-
- Material Quality
- 100% Cotton
-
- Amount Of Content
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 727.44
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
5 Day(s)
|
1 Pack (12 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?