(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mac Power 300 Clean

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,821.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT720
MT721
MT722
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,821.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) - 28 416-9701 205 1 Pair

฿ 8,324.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) - 35 416-9719 245 1 Pair

฿ 11,095.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) Long 50 416-9727 320 1 Pair

Basic Specifications

  • Product Model
    Other
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    5
  • Features
    A "Kevlar" aramid fiber backing with an aramid mixed felt lining, combined with a special thermal blocking sheet for a total four-layer structure.
  • Inner Lining Material
    Polyester
  • Palm
    (Front) Kevlar Fiber (Middle) Insulation Sheet (Rear) Aramid Blended Felt
  • Back / Wrist of Hand
    (Front) Kevlar Fiber (Back) Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Heat-resistant gloves with a 4-layer construction that uses Kevlar aramid fiber, a special heat insulating sheet and aramid mixed felt in the middle layer of the lining.
· The three-dimensional sewing captures the natural curve of the fingers.

Part Number
MT720
MT721
MT722
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,821.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) - 28 416-9701 205 1 Pair

฿ 8,324.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) - 35 416-9719 245 1 Pair

฿ 11,095.00

ANTI-HEAT GLOVES 1 Piece(s) 10 Day(s) Long 50 416-9727 320 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1