(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MT776 |
MT777 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Total Length (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,193.56 |
ANTI-HEAT GLOVES | 1 Piece(s) | 5 Day(s) | - | 26 | 416-9751 | 75 | 1 Pair | ||
฿ 2,562.10 |
ANTI-HEAT GLOVES | 1 Piece(s) | 12 Day(s) | Long | 40.0 | 416-9760 | 135 | 1 Pair |
Heat-resistant gloves with flexible workability for assembly and inspection.
[Features]
· Uses Galax synthetic leather than can withstand temperatures up to 220°C.
· Soft material for excellent workability.
· Front material: synthetic leather (polyester, polyurethane), back material: polyester.
[Applications]
· Locations where workability is required at low temperatures of 200°C or lower.
· Uses material that prevents the generation of dust or lint, perfect for work requiring a clean environment.
Part Number |
---|
MT776 |
MT777 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Total Length (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,193.56 |
ANTI-HEAT GLOVES | 1 Piece(s) | 5 Day(s) | - | 26 | 416-9751 | 75 | 1 Pair | ||
฿ 2,562.10 |
ANTI-HEAT GLOVES | 1 Piece(s) | 12 Day(s) | Long | 40.0 | 416-9760 | 135 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?