- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mac Power 300 (3 Fingers)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (cm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 3,180.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
26 |
416-9671 |
123 |
1 Pair |
|
฿ 3,685.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
32 |
416-9697 |
148 |
1 Pair |
Basic Specifications
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Size
- Free
-
- Around Palm(cm)
- 27
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 3.5
-
- Features
- Made using para-aramid "Kevlar" fibers that have excellent flame retardant properties, heat resistance and cut resistance, and can be used in a wide range of environments ranging from low to high temperatures. Felt containing para-aramid fibers is used in the inner lining as insulation.
-
- Surface Material
- Kevlar® Fiber
-
- Inner Lining Material
- Cotton
-
- Meddle Material
- Kevlar Fiber Mixed Felt
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Uses Kevlar para-amid fiber that is flame retardant, heat resistant, cut resistant and has wide-ranging capabilities for use in various environments from low to high temperature.
· The inside uses para-aramid fiber mixed felt as a heat insulator.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (cm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 3,180.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
26 |
416-9671 |
123 |
1 Pair |
|
฿ 3,685.00
|
ANTI-HEAT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
32 |
416-9697 |
148 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?