(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Mac Mate DY (MT737-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT737-L
MT737-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,257.00

CUT-RESISTANT GLOVES 1 Piece(s) 6 Day(s) L 22 416-9735 31 1 pc.

฿ 1,280.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 19.0 416-9743 26 1 pc.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Around Palm(cm)
    -
  • Length of Middle Finger(cm)
    -
  • Thickness(mm)
    2.7
  • Features
    High-density knitted fabric using high strength "Dyneema" fibers is employed for this cut-resistant cover. This item protects the fingertips from glass fragments, cutters, etc.
  • Material Quality
    High Strength Polyethylene (Dyneema) Nylon
  • Amount Of Content
    1 pc.

Product Description

This incision-resistant glove features the particular design of a thumb and forefinger protector, protecting workers' hands against cutting hazards.

[Features]
· Made of high-density knitted fabric using Dyneema® high-strength fiber
· Protects fingertips from glass fragments and cutters

Part Number
MT737-L
MT737-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,257.00

CUT-RESISTANT GLOVES 1 Piece(s) 6 Day(s) L 22 416-9735 31 1 pc.

฿ 1,280.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 19.0 416-9743 26 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cut-resistant cover with high-strength fiber using high density knitted fabric [DyneemaR].
●Protects your fingertips from glass fragments and cutters.

Specification

●Color:White/Navy
●SPQ(sheet):1
●Thickness: 2.7mm

Materials

●Powerful Polyethylene(DyneemaR)
●Nylon