(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant PU Master (Winter Gloves)

Cold Resistant PU Master (Winter Gloves)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2975-LL

  • Product Model
    -
  • Specifications
    -
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    23.5
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Color
    Black
  • JAN Code
    4906554148204
  • Trusco Code
    754-6254
  • Mass(g)
    85
  • Thickness(mm)
    0.5
  • Thickness
    -
  • Palm Part
    -
  • Hand Back Part
    -
  • Inner capacity
    1 Pair
Part Number
2975-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Specifications The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Thickness
(mm)
Thickness Palm Part Hand Back Part Inner capacity

฿ 471.16

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 12 Day(s) - - For work LL 23.5 23 8.5 4906554148204 754-6254 85 0.5 - - - 1 Pair

Basic Specifications

  • Color
    Black
  • Inner capacity
    1 Pair

Product Description

Warm gloves with brushed lining
[Features]
·Excellent anti-slip effect with embossing
·Reinforced for excellent durability
·The finger crotch part has no seams due to special cutting, and it fits the hand flexibly.
·Washable and dries quickly
[Applications]
·For interior decoration, construction and civil engineering, and operation of heavy machinery
·For wiring work and plumbing work
·For transportation and cargo handling

Specifications of 2975-LL

  • Product Model
    -
  • Specifications
    -
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    23.5
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.5
  • Color
    Black
  • JAN Code
    4906554148204
  • Trusco Code
    754-6254
  • Mass(g)
    85
  • Thickness(mm)
    0.5
  • Thickness
    -
  • Palm Part
    -
  • Hand Back Part
    -
  • Inner capacity
    1 Pair
Part Number
2975-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Specifications The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Thickness
(mm)
Thickness Palm Part Hand Back Part Inner capacity

฿ 471.16

GLOVES FOR PROTECTION AGAINST 1 Piece(s) 12 Day(s) - - For work LL 23.5 23 8.5 4906554148204 754-6254 85 0.5 - - - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1