(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Sparks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 676.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2969BK-L
2969BK-M
2969R-L
2969R-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 676.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23.5 20 8.5 Black 356-2514 85 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23 19 8 Black 356-2522 80 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 23.5 20 8.5 Red 356-2531 85 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 23 19 8 Red 356-2549 80 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Features
    The soft grip allows you to work for long hours with no fatigue. Equipped with snap ring for loss prevention. The Velcro is arranged inside so as not to interfere in your work.
  • Use
    Vehicle and machine maintenance.
  • Thickness
    0.7mm
  • Palm Part
    Artificial leather (Reinforced part, Synthetic leather)
  • Hand Back Part
    Polyester, Polyurethane
  • Inner capacity
    1 Pair

Product Description

[Features]
· Soft grip prevents hand fatigue even during long periods of work.
· With a snap ring to prevent loss.
· Magic Tape is located on the inside so it does not obstruct working.
[Applications]
· For vehicle and machine maintenance.
· For construction and civil engineering work.

Part Number
2969BK-L
2969BK-M
2969R-L
2969R-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)
Inner capacity

฿ 676.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23.5 20 8.5 Black 356-2514 85 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23 19 8 Black 356-2522 80 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 23.5 20 8.5 Red 356-2531 85 1 Pair

฿ 798.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 23 19 8 Red 356-2549 80 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1