(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2395-10P-L |
2395-10P-LL |
2395-10P-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g/pair) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | L | 22.5 | 20 | 8.4 | 366-4554 | 320 | 1 Pack (10 pcs) | ||
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | LL | 23.5 | 21 | 8.8 | 366-4562 | 330 | 1 Pack (10 pcs) | ||
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 21.7 | 19 | 8 | 366-4571 | 310 | 1 Pack (10 pcs) |
[Features]
· Pigskin gloves that are soft with superior wear resistance and an emphasis on workability. Lightweight glove with excellent breathability.
Part Number |
---|
2395-10P-L |
2395-10P-LL |
2395-10P-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g/pair) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | L | 22.5 | 20 | 8.4 | 366-4554 | 320 | 1 Pack (10 pcs) | ||
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | LL | 23.5 | 21 | 8.8 | 366-4562 | 330 | 1 Pack (10 pcs) | ||
฿ 3,289.00 |
LEATHER GLOVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | M | 21.7 | 19 | 8 | 366-4571 | 310 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?