(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2013-L |
2013-M |
2013-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | L | 33.2 | 8.4 | 366-4465 | 245 g/Box | 1 Box (100 Sheets) | ||
฿ 242.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
3 Day(s) | M | 30.8 | 8.3 | 366-4473 | 225 g/Box | 1 Box (100 Sheets) | ||
฿ 118.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 27.2 | 7.6 | 366-4481 | 215 g/Box | 1 Box (100 Sheets) |
Disposable quality control gloves made of polyethylene that are used in a wide range of applications.
[Features]
·Demonstrates high cost performance. It is a type that can be used for both left and right hands, making it convenient and economical.
·The inner surface is finely embossed (unevenness), making it non-sticky and easy to put on and take off.
·It can be easily put on even with wet hands, reducing unpleasant stuffiness.
・ Compliant with the Food Sanitation Act of Japan.
·Excellent resistance to chemicals, oils and solvents. Does not produce toxic gas when incinerated.
[Applications]
· Can be used for a wide range of applications such as welfare, nursing, oil, chemicals, food processing, or product inspection.
· Can also be used for dishing up food or as inner gloves for work.
Part Number |
---|
2013-L |
2013-M |
2013-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | L | 33.2 | 8.4 | 366-4465 | 245 g/Box | 1 Box (100 Sheets) | ||
฿ 242.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
3 Day(s) | M | 30.8 | 8.3 | 366-4473 | 225 g/Box | 1 Box (100 Sheets) | ||
฿ 118.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 27.2 | 7.6 | 366-4481 | 215 g/Box | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?