(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Nitrile, Single Use Gloves, With Powder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 649.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2044B-L
2044B-M
2044B-S
2044W-L
2044W-M
2044W-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass Inner capacity

฿ 1,145.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.4 Blue 421-8108 470 g/Box 1 Box (100 Sheets)

฿ 1,269.00

DISPOSABLE GLOVES 30 Pack(s)

100 Pieces Per Package

9 Day(s) M 18.8 8.2 Blue 421-8116 410 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 16.8 7.7 Blue 421-8124 390 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.4 White 421-8132 470 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 18.8 8.2 White 421-8141 410 g/Box 1 Box (100 Sheets)

฿ 649.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 16.8 7.7 White 421-8159 390 g/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Thickness
    0.08mm
  • Specification 2
    Food Sanitation Law Compliant
  • Inner capacity
    1 Box (100 Sheets)

Product Description

[Features]
· These gloves are soft with a good fit, making them perfect for detailed work over long periods of time.
· Can be used on either hand without creating waste.
· Excellent oil resistance compared to ultra-thin natural rubber or vinyl chloride gloves.
· Uses powder to ensure smooth wearing and removal
[Applications]
· Machine work, food processing.
[Materials]
· Nitrile rubber (NBR)

Part Number
2044B-L
2044B-M
2044B-S
2044W-L
2044W-M
2044W-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass Inner capacity

฿ 1,145.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.4 Blue 421-8108 470 g/Box 1 Box (100 Sheets)

฿ 1,269.00

DISPOSABLE GLOVES 30 Pack(s)

100 Pieces Per Package

9 Day(s) M 18.8 8.2 Blue 421-8116 410 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 16.8 7.7 Blue 421-8124 390 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.4 White 421-8132 470 g/Box 1 Box (100 Sheets)

฿ 1,520.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 18.8 8.2 White 421-8141 410 g/Box 1 Box (100 Sheets)

฿ 649.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 16.8 7.7 White 421-8159 390 g/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1