- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Gloves for Heavy Work K-1
Specifications of 802
-
- Product Model
- Anti-Slip
-
- Specifications
- Palm Coat
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 7.8
-
- Color
- Blue
-
- Trusco Code
- 335-3567
-
- Mass(g)
- 145
-
- Features
- Excellent abrasion resistance and a good durability. Superior oil resistance compared to natural rubber. Glove-shaped, made from a human engineering viewpoint, to alleviate the fatigue during use.
-
- Use
- For assembly work involving rebar and steel frame work. Civil engineering.
-
- Thickness
- 1.9mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Cotton 35 %, Polyester 65 %
-
- Slip Prevention Part
- Vinyl Chloride (PVC)
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 224.87
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Anti-Slip
-
- Specifications
- Palm Coat
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 7.8
-
- Color
- Blue
-
- Trusco Code
- 335-3567
-
- Mass(g)
- 145
-
- Features
- Excellent abrasion resistance and a good durability. Superior oil resistance compared to natural rubber. Glove-shaped, made from a human engineering viewpoint, to alleviate the fatigue during use.
-
- Use
- For assembly work involving rebar and steel frame work. Civil engineering.
-
- Thickness
- 1.9mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Cotton 35 %, Polyester 65 %
-
- Slip Prevention Part
- Vinyl Chloride (PVC)
-
- Inner capacity
- 1 Pair
Product Description
[Features]
· Superior wear resistance and excellent durability. Ideal for heavy work.
· Superior oil resistance compared to natural rubber.
· Glove shape created from an ergonomic point of view to alleviate fatigue during use.
[Applications]
· For assembly work involving rebar and steel frame work.
· For civil engineering.
Specifications of 802
-
- Product Model
- Anti-Slip
-
- Specifications
- Palm Coat
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 24
-
- Around Palm(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 7.8
-
- Color
- Blue
-
- Trusco Code
- 335-3567
-
- Mass(g)
- 145
-
- Features
- Excellent abrasion resistance and a good durability. Superior oil resistance compared to natural rubber. Glove-shaped, made from a human engineering viewpoint, to alleviate the fatigue during use.
-
- Use
- For assembly work involving rebar and steel frame work. Civil engineering.
-
- Thickness
- 1.9mm
-
- Specification 2
- Antibacterial and Odor-resistant Processing
-
- Glove Part
- Cotton 35 %, Polyester 65 %
-
- Slip Prevention Part
- Vinyl Chloride (PVC)
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 224.87
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?