Spun Work Gloves NT-450 (12 Pairs)

Brand :
KAWANISHI

Caution

    Product Description

    [Features]
    ·Standard type work gloves with 2 special spun yarns and 450 g basis weight.
    [Applications]
    ・ For general work.

    Features

    ●Special spun yarn 2-ply knit standard working gloves total weight 450g.

    Specification

    ●Thickness:1.5mm
    ●7gg knit
    ●Color:Unbleached
    ●Size:Free

    Materials

    ●Cotton Polyester
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Spun Work Gloves NT-450 (12 Pairs) | KAWANISHI | MISUMI Thailand