(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Piercing and Cut Prevention Gloves

Incision-Resistant Gloves, Piercing and Cut Prevention Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KS-1N

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    29
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    328-3666
  • Mass(g)
    236
  • Features
    A combination of the ultra-compressed aramid fibers adopted in bullet-proof vests and a nitrile sheet with soft characteristics which provides a puncture prevention effect.
  • Use
    Cylinder gear cutting and metal plate deburring work.
  • Thickness(mm)
    4.5
  • Slip Prevention Part
    Cattle Leather
  • Surface Material
    Cattle Leather
  • Inner Lining Material
    Ultra Compressed Aramid Fibers
  • Amount Of Content
    1 Pair
Part Number
KS-1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,740.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    29
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    328-3666
  • Mass(g)
    236
  • Features
    A combination of the ultra-compressed aramid fibers adopted in bullet-proof vests and a nitrile sheet with soft characteristics which provides a puncture prevention effect.
  • Use
    Cylinder gear cutting and metal plate deburring work.
  • Thickness(mm)
    4.5
  • Slip Prevention Part
    Cattle Leather
  • Surface Material
    Cattle Leather
  • Inner Lining Material
    Ultra Compressed Aramid Fibers
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Combination of the special compressed aramid fiber used in bulletproof vests and the soft nitrile sheet provides a strong anti-piercing effect.
· Addition of chains and the use of aramid fibers provide excellent cut protection.

[Application]
· Please use for cutting work with cylinder gears, deburring work on steel plates, and handling sharp knives, etc.

Specifications of KS-1N

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    29
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    328-3666
  • Mass(g)
    236
  • Features
    A combination of the ultra-compressed aramid fibers adopted in bullet-proof vests and a nitrile sheet with soft characteristics which provides a puncture prevention effect.
  • Use
    Cylinder gear cutting and metal plate deburring work.
  • Thickness(mm)
    4.5
  • Slip Prevention Part
    Cattle Leather
  • Surface Material
    Cattle Leather
  • Inner Lining Material
    Ultra Compressed Aramid Fibers
  • Amount Of Content
    1 Pair
Part Number
KS-1N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,740.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The combination of ultra-compressed aramid fiber adopted in bullet-proof vests and nitrile sheet with soft characteristics exerts a penetration resistance effect.

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):5
●Thickness: 4.5mm

Materials

●Front: Cattle Leather
●Back: Super Compressed Aramid Fiber