(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Gloves (Welding Operations Type)

Anti-Vibration Gloves (Welding Operations Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of T-2

  • Product Model
    Leather Hand
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7532
  • Mass(g)
    250
  • Color
    Brown
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Suitable for various vibration tools, excellent protective equipment against vibration.
  • Thickness(mm)
    13
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Split Leather
  • Hand Back Part
    Natural Cowhide Split Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair
Part Number
T-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,299.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7532
  • Mass(g)
    250
  • Color
    Brown
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Suitable for various vibration tools, excellent protective equipment against vibration.
  • Thickness(mm)
    13
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Split Leather
  • Hand Back Part
    Natural Cowhide Split Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Protective equipment with excellent anti-vibration performance that is compatible with various vibrating tools.
·By removing key joints and installing anti-vibration material, the grip is softened and functionality and workability are improved.
·It is a product that completely clears each standard value of Japanese Industrial Standards (JIS) (ISO10819 / JIS T 8114 certified product).
[Applications]
·At sites where welding work is also performed.

Specifications of T-2

  • Product Model
    Leather Hand
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7532
  • Mass(g)
    250
  • Color
    Brown
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Suitable for various vibration tools, excellent protective equipment against vibration.
  • Thickness(mm)
    13
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Split Leather
  • Hand Back Part
    Natural Cowhide Split Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair
Part Number
T-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,299.00

VIBRATION ISOLATION GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used with different types of vibrating machinery protective equipment with excellent vibration resistance.

Specification

●Thickness:13mm
●ISO10819 and JIS T8114 recognized authorized product
●Color:Brown
●Size:Free

Materials

●Palm and back:Natural split cowhide leather
●Vibration proof fiber:Sponge (rubber and urethane)