(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anti-Vibration Gloves

Anti-Vibration Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-1

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7494
  • Mass(g)
    200
  • Color
    Yellow/Black
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Various jobs involving vibration.
  • Thickness(mm)
    12.5
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Surface Leather
  • Hand Back Part
    Natural Cowhide Surface Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair
Part Number
T-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,009.08

VIBRATION ISOLATION GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7494
  • Mass(g)
    200
  • Color
    Yellow/Black
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Various jobs involving vibration.
  • Thickness(mm)
    12.5
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Surface Leather
  • Hand Back Part
    Natural Cowhide Surface Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Protective gear with excellent vibration-proof performance for use with various types of vibrating equipment.
· By removing the joint parts and adding vibration-proof material at key points, the grip can be made softer with enhanced functionality and workability.
· Fully satisfies the standards of the Japan Industrial Standard (JIS) (meets ISO 10819, JIS T 8114).
[Applications]
· Any type of work involving vibration.

Specifications of T-1

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    Vibration Control
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Total Length(cm)
    26
  • Around Palm(cm)
    28
  • Length of Middle Finger(cm)
    9
  • Trusco Code
    253-7494
  • Mass(g)
    200
  • Color
    Yellow/Black
  • Features
    Suitable for various vibration tools, excellent protective equipment against vibration. Removes the joints at the main points, and installs vibration proof material, and softened grip has enhanced the functionality and workability.
  • Use
    Various jobs involving vibration.
  • Thickness(mm)
    12.5
  • Standard
    ISO10819/JIS T 8114 Passed/Certified Products
  • Palm Part
    Natural Cowhide Surface Leather
  • Hand Back Part
    Natural Cowhide Surface Leather
  • Vibration-proof Material
    Sponge (rubber / urethane)
  • Amount Of Content
    1 Pair
Part Number
T-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,009.08

VIBRATION ISOLATION GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1