(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Synchro Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 397.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7701
7702
7703
7704
7705
7706
7707
7708
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 397.61

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 8 378-7478 50 Blue / Black 1 Pair

฿ 398.07

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 21.5 18 8.3 378-7486 53 Blue / Black 1 Pair

฿ 405.79

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.3 20 8.5 378-7494 56 Blue / Black 1 Pair

฿ 406.41

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 21 9 378-7508 60 Blue / Black 1 Pair

฿ 397.61

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 8 378-7516 50 Black/black 1 Pair

฿ 405.32

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 18 8.3 378-7524 53 Black/black 1 Pair

฿ 398.54

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.3 20 8.5 378-7532 56 Black/black 1 Pair

฿ 406.41

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23 21 9 378-7541 60 Black/black 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Features
    Artificial leather provides strong abrasion resistance.
  • Use
    Wiring and piping construction, building and civil engineering work, leisure, etc.
  • Thickness
    0.6mm
  • Specifications
    Shell Knitted Magic Velcro Type
  • Cuff
    Pile Rubber with Velcro
  • Back Part
    Polyester
  • Body
    Artificial leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Man-made leather with excellent wear resistance.
· Hook and loop tape and pile elastic for a good fit.
[Applications]
· For wiring and piping work, construction, civil engineering, leisure activities, etc.

Part Number
7701
7702
7703
7704
7705
7706
7707
7708
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Color Amount Of Content

฿ 397.61

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 8 378-7478 50 Blue / Black 1 Pair

฿ 398.07

LEATHER GLOVES 1 Piece(s) 5 Day(s) M 21.5 18 8.3 378-7486 53 Blue / Black 1 Pair

฿ 405.79

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.3 20 8.5 378-7494 56 Blue / Black 1 Pair

฿ 406.41

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 21 9 378-7508 60 Blue / Black 1 Pair

฿ 397.61

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 17 8 378-7516 50 Black/black 1 Pair

฿ 405.32

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21.5 18 8.3 378-7524 53 Black/black 1 Pair

฿ 398.54

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.3 20 8.5 378-7532 56 Black/black 1 Pair

฿ 406.41

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23 21 9 378-7541 60 Black/black 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1